Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Series 32000 - DVEC (Dual vehicle electrical center)

The DVEC is capable of operating in various environments such as those with high vibration & moisture (up to IP65 specifications). the unit provides efficient and compact power distribution for demanding applications associated with construction, agriculture, heavy trucks, bus and specialty vehicles.

Core features

Eaton DVECs all feature a unique color-coded and keyed connector system, and accepts common plug-in fuses, relays, circuit breakers, resistors, diodes and transorbs based on the industry standard 2.8mm footprint.

Options

  • Cover: solid domed cover with gasket
  • Cover label: inside cover or none
  • Input Style: 8.0mm blade terminals or M8/M6 studs
  • Internal spare fuse holder and socket for fuse extraction tool
  • Components: fuse, breaker, relay, diodes and transorbs