Low-voltage power distribution
Series 32s - ssDVEC (Severe service dual vehicle electrical center)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Series 32s - ssDVEC (Severe service dual vehicle electrical center)

The ssDVEC is capable of operating in various environments such as those with high vibration and moisture, up to direct high pressure spray. The ssDVEC provides efficient and compact power distribution for OEMs with demanding applications in the transportation industry. As with all VECs, the ssDVEC uses the patented Eaton ‘power grid’ technology easily programmable to accommodate various OEM wiring requirements.

Core features

Eaton DVECs all feature a unique color-coded and keyed connector system, and accepts common plug-in fuses, relays, circuit breakers, resistors, diodes and transorbs based on the industry standard 2.8mm footprint.

 

  • Additionally the ssDVEC has these features:•Durable plastic housing
  • Gortex vent minimizing effects of water condensation
  • Internal silicone gasket between all seams and plastic terminal interfaces
  • Internal spare fuse holder and socket for fuse extraction tool