CI-K General purpose small enclosures, Moeller series
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CI-K General purpose small enclosures, Moeller series

Eaton's CI-K general purpose enclosures provide reliable protection for Cam switches, pilot devices, miniature circuit breakers, variable frequency drives,motor starters and control relays, etc regardless of the location. The CI-K enclosures help to reduce installation costs thanks to the pre-assembled mounting rails, mounting plates or special adapter plates. 

Various sizes
CI-K1 to CI-K5
Standard
DIN EN 62208, 60529, UL, CSA

Various mounting options

Eaton's Ci-K enclosures can be mounted on DIN-Rail, mounting plate or flush mounting plate.

Wiring without cable glands

The flexible push-through cable entry diaphragms make it extremely easy to wire the Ci-K1 and Ci-K2 enclosures.

EMC Screen

Eaton's Ci-K enclosures fitted with T0, P1 and P3 switch-disconnectors are available with pre-assembled steel EMC (ElectroMagnetic Compatiblity) screen.