CID 101 corrosion inhibitor device
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CID 101 corrosion inhibitor device

Crouse-Hinds series CID 101 vapour phase corrosion inhibitor devices are utilised during use, storage and shipment of products to provide long-term protection against airborne corrosion from salt spray and excessive humidity condensation.  CID 101s provide corrosion protection for ferrous and non-ferrous metals, including steel, copper, aluminium, brass, solder, silver, etc.  

CID 101 corrosion inhibitors are placed in the interiors of conduit outlet bodies and boxes, junction boxes, panelboards and enclosures at petroleum refineries, chemical and petrochemical plants, food processing plants, and various other process industry facilities where airborne corrosion presents problems.

Certifications and compliances

  • Food and Drug Administration conformance. CFR Title 21 178.3300

Design features

  • Provide widespread protection for ferrous and non-ferrous metals, including steel, copper, aluminium, brass, solder, silver, etc.
  • Particularly well suited for protection of electrical and electronic equipment because the vapours emitted do not change the characteristics of metals they are protecting – not chemically, electrically, or metallurgically
  • Extend life of product and minimise downtime from product failures caused by corrosive attack
  • Under normal usage, provide continuous protection of one cubic foot of enclosed space against corrosion for up to two years; actual operating life expectancy may vary depending on the corrosive atmosphere, temperature or air movement
  • Quickly and easily installed without need for tools, or requiring special surface preparation, oiling, spraying or dipping
  • Safe to use; vapours released are regarded as non-toxic under use conditions, and the polyurethane foam material is flame retardant