FAH Advantage Fibreglass Enclosures
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

FAH Advantage Fibreglass Enclosures

The Crouse-Hinds series FAH advantage fibreglass enclosures are our most extensive selection of durable industrial non-metallic boxes.  FAH enclosures are available in 36+ various configurations with options such as stainless steel hinges or pull latches each with or without clear covers.  This series will provide high impact resistance in the most extreme conditions and provide protection and reliability in the most adverse applications.

Certifications and compliance

  • UL/cUL 50, Types 1, 3, 3S, 4X, 12, 13
  • UL File No. E-57656
  • CSA Std. C22.2 - File 244248 Types 1, 3, 3S, 4X, 12, 13
  • NEMA Standard 250 - Types 1, 3, 3S, 4X, 12, 13
  • Temperature range: -76°F to +250°F (-60°C to +120°C)
  • Flammability rating: UL94-5V
  • Non-flame propagating
  • IP66

Design features

  • Memory retaining continuous polyurethane gasket
  • No penetrating hardware
  • Chemical-resistant fibreglass-reinforced polyester
  • Non-corrosive design
  • Watertight, dust-tight
  • Non-conductive, impact-resistant, UV-resistant
  • Material cuts, drills, punches and saws with ease and accuracy
  • Rounded edges, minimal protrusions or exposed pocket areas for assembly of dust and debris
  • Smooth surface, no colour variations, swirls or colour pockets, no voids

Standard materials

  • Enclosure – hot compression moulded fibreglass-reinforced thermoset polyester
  • Gasket – poured polyurethane
  • Captive screws – stainless steel
  • External hardware – 304 stainless steel