FRCJ raised cover fibreglass enclosures
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

FRCJ raised cover fibreglass enclosures

Crouse-Hinds series FRCJ raised cover fibreglass enclosures offer a solution for applications requiring an enclosure with a raised or deeper cover.  The deeper cover is suitable for panel-mounting and for use as an operator interface in industrial equipment control stations when required.  The deeper cover allows every cubic inch of valuable internal enclosure space to be used.

Certification and compliance

  • UL/cUL 50, Types 1, 3, 4X, 6P, 12
  • UL File No. E-57656
  • CSA Std. C22.2 – File 244248 Types 1, 3, 4X, 6P, 12
  • NEMA Standard 250 – Types 1, 3, 4X, 6P, 12
  • Temperature range: -76°F to +250°F (-60°C to +120°C)
  • Flammability rating: UL94-5V
  • Non-flame propagating

Design features

  • Memory-retaining continuous polyurethane gasket
  • Moulded-in mounting flange
  • Captive stainless steel cover screws
  • Chemical-resistant fibreglass-reinforced polyester
  • Submersible, non-corrosive design
  • Watertight, dust-tight
  • Non-conductive, impact-resistant, UV-resistant
  • Material can be cut, drilled, punched and sawn with ease and accuracy
  • Rounded edges, minimal protrusions or exposed pocket areas for assembly of dust and debris
  • Smooth surface, no colour variations, swirls or colour pockets, no voids

Standard materials

  • Enclosure – hot compression moulded fibreglass-reinforced thermoset polyester
  • Gasket – poured polyurethane
  • Captive screws – stainless steel
  • External hardware – 304 stainless steel