FXD extra deep fibreglass enclosures
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

FXD extra deep fibreglass enclosures

Crouse-Hinds series FXD fibreglass enclosures offer a solution for applications requiring an extra deep enclosure.  The durable enclosure has nearly equal capacity in both the cover and the base, giving you ample room for your cover or mounting plate components.  This series will hold up under the most extreme applications and provide protection and reliability in harsh corrosive environments and industrial applications.

Certifications and compliance

  • UL/cUL 50, Types 1, 3, 4X, 12
  • UL File No. E-57656
  • CSA Std C22.2 - File 244248 Types 1, 3, 4X, 12
  • NEMA Standard 250 - Types 1, 3, 4X, 12
  • Temperature range: -76°F to +250°F (-60°C to +120°C)
  • Flammability rating: UL94-5V
  • Non-flame propagating

Design features

  • Memory retaining continuous polyurethane gasket
  • Integral mounting flange
  • Moulded in panel mounting inserts
  • Chemical-resistant fibreglass-reinforced polyester
  • Non-corrosive design
  • Full length stainless steel hinge
  • Watertight, dust-tight
  • Non-conductive, impact-resistant, UV-resistant
  • Material cuts, drills, punches and saws with ease and accuracy
  • Rounded edges, minimal protrusions or exposed pocket areas for assembly of dust and debris
  • Smooth surface, no colour variations, swirls or colour pockets, no voids

Standard materials

  • Enclosure – hot compression moulded fibreglass-reinforced thermoset polyester
  • Gasket – poured polyurethane
  • Captive screws – stainless steel
  • External hardware – 304 stainless steel