Eaton uses cookies to help us give you the best experience on our website. To find out more about the cookies we use and how to control them, please visit our privacy, cookies and data protection page.
This model flows 1320 cubic centimeters of air in one rotation and can be used in single boost applications. It is a good option for increasing performance in 3.0 to 4.5 liter engines.
The key advantage of the R-Series is to deliver peak efficiencies at high pressure ratios and high speeds providing fast response and available boost when exhaust gas energy is low.
Performance | Unit | Value |
---|---|---|
Max Mass Flow Rate at PR 1.0* | kg/hr | 1,867 |
Max Pressure Ratio | 2.5 | |
Max Rotor Speed | rpm | 20,000 |
Max Input Power | kW | 73 |
Max Outlet Temperature | Celsius | 160 |
Max Outlet Pressure | Bar | 2.5 |
Pulley-to-rotor speed ratio | 1:1 or 2:1 | |
*Standard inlet condition at 100 kPa, 25°C |