Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
productfamily.specification

Key Specifications

Performance Unit Value
Max Mass Flow Rate at PR 1.0*  kg/hr 1,867
Max Pressure Ratio   2.5
Max Rotor Speed  rpm 20,000
Max Input Power  kW 73
Max Outlet Temperature  Celsius 160
Max Outlet Pressure Bar 2.5
Pulley-to-rotor speed ratio   1:1 or 2:1
     
*Standard inlet condition at 100 kPa, 25°C