Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

BECO COMPACT PLATE A400

Eaton´s BECO COMPACT PLATE A400 depth filtration system is the most flexible depth filtration system Eaton has to offer. It is easily adaptable to customers’ specific requirements and applications through the use of different filter elements, cake frames, or depth filter sheets. A special diversion plate for double filtration adds to its flexibility.

The versatility of the system provides many filtration options for applications in food, cosmetics and fine chemical industries.

Material
Stainless Steel, AISI 316L
Max. Filter Area
192.89 ft² (17.92 m²)
Use
Particle, Sterile, Pre-Coating Filtration

Core features

  • Highly flexible filter area from 3.01 to 192.89 ft² (0.28 – 17.92 m²) allows for customizable solutions for individual applications
  • Variable application options through the use of filter plates, feeding plates and cake frames. The filter can be used as sheet filter, pre-coating filter or as a combination of both.
  • Easy handling and good cleanability thanks to ergonomic design, smooth surfaces and open support grid of filter plates
  • Low drip loss due to the compact design of the filter and a larger spindle. Also available with manual hydraulic
  • Wide range of accessories such as fittings and riser pipes complement the system to a unit ready for connection
  • Other designs and further components for expansion to complete systems are available, depending on requirements

Industries include:

  • Beer
  • Wine
  • Fruit juice
  • Fruit wine
  • Fine chemicals
  • Pharmaceuticals
How to buy from Eaton