Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

BECO INTEGRA PLATE A600 EP/OEP

BECO INTEGRA PLATE A600 EP/OEP enclosed plate and frame filter is the depth filtration system for critical filtration tasks in the pharmaceutical and biotech, chemical, cosmetics, and food industries.

BECO INTEGRA PLATE A600 EP/OEP is a multi-sheet filter with external chamber. Depth filter sheets seal the product channels. 

The BECO INTEGRA PLATE A600 EP version has gaskets at the external chamber that seal the entire filter package. The BECO INTEGRA PLATE A600 OEP version has a gasket-free filter package.

Cleaning
CIP
Design
With External Chamber
Material
PP or PVDF, FDA listed

Core features

  • CIP of filter package – without depth filter sheets
  • The circular external chamber guarantees safe cleaning across the entire sheet area and on top allows temperature control of the filter package
  • Complete drainage of filter due to unique filter plate design
  • High safety during CIPping thanks to a circular sealing surface with major sealing force and an automatic hydraulic pressure control
  • Easy handling and good cleanability thanks to ergonomic design
  • High flexibility: the filter can be used as a sheet filter or as a precoat filter
  • For precoating/removing of high parrticle load cake frames of different width are available
  • Other designs and further components for expansion to complete systems are available, depending on requirements

Industries include:

  • Pharmaceuticals
  • Biotech
  • Fine Chemicals 
  • Chemicals
  • Cosmetics
  • Food
  • Beverages

Eaton's BECO INTEGRA PLATE A600 OEP is designed and manufactured according to the cGMP guidelines and the FDA regulations

How to buy from Eaton