Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CCT 01-set

Contamination class transmitter (CCT 01-Set) with an integrated, three-channel particle counter, combined with the particle flow sensor (PFS 01 laser sensor).

Eaton’s in-line measuring systems are designed to mount directly to stationary systems for continuous or periodic monitoring, or can be used as mobile monitoring solutions in hydraulic and lubricating systems. Immediate and accurate diagnoses enables the operator to influence the system or intervene with appropriate counteractive measures when necessary.

Function
Particle counter
System
In-line measuring
Contamination classes according to
ISO 4406:99 or NAS 1638 (switchable)

Core features

  • Cost-effective in-line monitoring solution for continuous
    operations
  • Contamination class transmitter consisting of PFS 01 laser
    sensor for hydraulic and lubrication fluids and CCT 01
    transmitter system for contamination control
  • Reliable determination of contamination classes according to
    ISO 4406:99
  • Output of contamination classes as per ISO 4406:99 as
    electrical signal (3 x 4 to 20 mA)
  • Installation in new and existing systems
  • Internal memory for storing results (1,000 measured values)
  • USB interface for configuration and data transfer of current
    and saved measured values
  • LabVIEW data manager software (export to Microsoft Excel)
    for data management on an external computer
  • CAN bus interface (CANopen compatible)
  • Sturdy case
How to buy from Eaton