Manual pipeline strainers
Model 950B Duplex Offset Strainer Bolted Cover (BC) 2-24 inch
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Model 950B Duplex Offset Strainer Bolted Cover (BC) 2-24 inch

The Eaton Model 950B fabricated duplex strainers operate continuously and feature two strainer basket housings connected by four individually operated valves. When the basket in the first housing becomes full, switching the flow to the second is easy using the butterfly valve assembly. Remove, clean, or replace the first basket for use again; the pipeline never shuts down.

Manufacturing Type
Fabricated
Materials
Carbon Steel, Stainless steel
Max. operating temperature
450 °F (232 °C)

Core features

  • Offset inlet/outlet design
  • Basket perforations from 1/32" to 1"
  • 20 to 400 mesh linings for fine straining applications

Model 950B Duplex Offset Strainer Bolted Cover (BC) 2-24 inch

Options

  • Quick open cover or davit assembly bolted cover
  • Alloy construction for body and baskets
  • Construction according to "AD 2000-Merkblätter", DIN EN 13445 or ASME Code
  • Steam jacket for highly viscous fluids
  • Coatings and linings available upon request
Applications
  • Chemical processing
  • Petroleum
  • Power generation
  • Marine
  • Water
  • Oil & Gas
  • Offshore
  • Iron & Steel
  • Automotive
  • HVAC
  • Pulp & Paper
  • Food & Beverage
  • Pharmaceutical
How to buy from Eaton