Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

SPL

Eaton’s low pressure spin-on filters are designed to provide one of the highest cleanliness levels for hydraulic systems, featuring cartridges that are engineered to fit into many leading filter systems on the market. Spin-on filters consist of a head mounted directly in-line with the piping and a cartridge containing a filter element. The cartridge seals to the head to prevent leakage. Filters are easy to replace without special equipment or tooling.

Filter Type
Spin-On
max. operating pressure
up to 170 psi (11 bar)
operating temperature
-13-230 °F (-25-110 °C)

Core features

  • Compatible with a variety of mediums such as oils, fuels, emulsions, glycol water and synthetic fluids
  • Cartridge pressure values in 12, 25 and 35 bar
  • Flow rates up to 180 l/min
  • Wide range of operating temperatures from -25 °C up to +110 °C
  • Buna N gaskets
  • Connection sizes: 1/2", 3/4", 1", 1 1/4" in BSPP or NPT
  • Other configurations are available upon request
How to buy from Eaton