Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Type DTL

Eaton’s Dry Type Gas/Liquid Separators are designed for applications with higher than normal loads of entrained solids. In order to handle the large amount of solids, these separators feature a coneshaped sump that does a better job of collecting removed solids at the drain port. The separated material must be removed before it fills the sump area. Since automatic drain traps are not suitable for handling solid materials, the use of a rotary valve is recommended for this purpose. This allows the solid material to be removed while releasing a minimum amount of air, gas, or steam from the system.

Construction
Fabricated
Material
Carbon or stainless steel
Options
3 models (T-DTL, 33L-DTL, 31L-DTL), sizes: 2" to 16", code stamp

Core features

  • When properly sized, installed, and drained, will remove up to 99% of all liquid and solid entrainment where particle size exceeds 10 microns
  • Sizes from 2" to 16"
  • For high solid loadings applications
  • Fabricated carbon or stainless steel construction
  • Flanged drain
  • Low pressure drop
  • No moving parts to wear out, no required maintenance
  • 3 different configurations available (T-DTL, 33L-DTL and 33L-DTL)
  • Exclusive Vortex Containment Plate (VCP) System

Key Separator Applications:

  • Steam drums
  • Steam turbines
  • Intercooler equipment
  • Aftercooler equipment
  • Gas well heads
  • Deep well heads
  • Oil extraction
  • Chemical processing
  • Scrubbing systems
  • Evaporator
  • Glycol dehydration
  • Sulfur condenser
  • Mist elimination
  • Heat exchangers
  • Reactors
  • Landfill/waste gas
How to buy from Eaton