Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Type I

Eaton internal gas liquid Type I Gas/Liquid Separators are designed for installation inside receivers, steam drums, and other vessels where theywill remove 99% of particles and liquid droplets of 10 microns or larger from air, gas, or steam. Carbon and steel construction for both up flow and down flow applications  is available.

Construction
Fabricated
Material
Carbon steel with 304/304L stainless steel blades
Options
Upflow or downflow configurations, different flow patterns

Core features

  • Compact design
  • No moving parts to wear out, no required maintenance
  • When properly sized, installed, and drained, will remove up to 99% of all liquid and solid entrainment where particle size exceeds 10 microns
  • Type 60-I has an up flow configuration
  • Type 70-I has a down flow configuration

Applications

  • Steam drums
  • Steam turbines
  • Intercooler equipment
  • Aftercooler equipment
  • Gas well heads
  • Deep well heads
  • Oil extraction
  • Chemical processing
  • Scrubbing systems
  • Evaporator
  • Glycol dehydration
  • Sulfur condenser
  • Mist elimination
  • Heat exchangers
  • Reactors
  • Landfill/waste gas
How to buy from Eaton