Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Type T

The Eaton Type T Gas/Liquid Separator automatically removes 99% of all liquid and solid entrainment particles 10 microns in size or larger from air, gas, and steam processes. And it does so with no moving parts to wear out and no required maintenance. Many options are available in cast iron, fabricated carbon, or stainless steel construction with flanged, threaded, or socket weld construction.

For more specialized applications the Eaton Type T Gas/Liquid Separator cast iron version is available as the Model ST with an integral trap as part of its design. The trap mechanism is a fool-proof design which automatically ejects the condensate, without loss of line pressure, when it reaches a predetermined level. For applications below freezing, the Model ST can be orderes as the Model STH that includes a heater for the trap.

Construction
Cast and Fabricated
Materials
Cast iron, carbon steel or stainless steel
Options
Model ST (with integral trap); Model STH (with trap heating element)

Core features

  • Cast iron, carbon steel or stainless steel construction
  • High efficiency over wide flow range
  • No required maintenance
  • Economical choice for most applications
  • Removes 99% of all liquid and solid entrainment particles 10 microns in size or larger
  • Gas, steam, or air applications

Applications

  • Steam drums
  • Steam turbines
  • Intercooler equipment
  • Aftercooler equipment
  • Gas well heads
  • Deep well heads
  • Oil extraction
  • Chemical processing
  • Scrubbing systems
  • Evaporator
  • Glycol dehydration
  • Sulfur condenser
  • Mist elimination
  • Heat exchangers
  • Reactors
  • Landfill/waste gas
How to buy from Eaton