Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
Article number PTM02
Filter material Teflon (PTFE)
Retention rating (µm) 0.2
Retention Absolute
Lengths 1”, 5”
Adapter codes 1, 4, 7
Cages Yes
Structure Pleated
Pressure hold test
Test pressure in psig and diffusion rate per 10"

PTM02
Bubble point test at 20 °C ≥ 1000 mbar in 60% isopropanol

Backwashability Yes
Chemical resistance pH 1 – 14
Max. operating temperature 80 °C
Max. differential pressure in flow direction

5.0 bar at 20°C 0.5 bar at 134 °C

Steam cycles 50 at 134 °C in 20 minutes
How to buy from Eaton