Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Article number PB005 – PB999
Filter material Polypropylene (PP)
Retention rating (µm) 0.5, 1, 3, 5, 10, 25, 50, 75, 100
Retention efficiency 90%
Lengths 9.75”, 10”, 19.5”, 20”, 29.5”, 30”, 39”, 40”
Adapter codes No
Cages Melt-blown
Structure Wrapped
Pressure hold test
Test pressure in psig and diffusion rate per 10"

-

Backwashability Yes
Chemical resistance pH 1 – 14
Max. operating temperature 149 °F (65 °C)
Max. differential pressure in flow direction

46.4 psid (3.2 bar) at 68 °F (20 °C)

17.4 psid (1.2 bar) at 140 °F (60 °C)

Steam cycles Not recommended
How to buy from Eaton