Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Type Article number Nominal retention rate µm
Water throughput
△ p = 14.5 psi gpm/ft2
(△ p = 100 kPa l/m2/min)
BECO Steril S 100 26950 0.1
0.7 (30)
BECO Steril S 80 26800 0.2
1.1 (46)
BECO Steril 60 25600 0.3
1.5 (60)
BECO Steril 40 25400 0.4
1.7 (69)
BECO SD 30 24300 0.5
2.1 (84)
BECO KDS 15 23150 0.6
2.8 (115)
BECO KDS 12 23120 0.8
3.8 (155)
BECO KD 10 22100 1.0
4.5 (185)
BECO KD 7 22070 1.5
5.5 (225)
BECO KD 5 22050 2.0
6.6 (270)
BECO KD 3 22030 2.5
10.4 (425)
BECO K2 21020 3.0
38.0 (1550)
BECO K1 21010 4.0
46.6 (1900)
How to buy from Eaton