Eaton uses cookies to help us give you the best experience on our website. To find out more about the cookies we use and how to control them, please visit our privacy, cookies and data protection page.
LOFMEM W membrane filter cartridges use absolute rated polypropylene and polyethersulfone components that are both hydrophilic and asymmetric. Engineered specifically for economical overall filtration, they offer superior flow rates and throughputs.
LOFMEM W membrane absolute rated filter cartridges are the preferred choice for general water filtration, as a DI water prefilter/postfilter and for use in aqueous based chemical processing.
Filter material | Polyethersulfone (PES) |
---|---|
Retention rating | 10.05, 0.1, 0.2, 0.45, 0.65 (µm) |
Retention efficiency | Absolute |
Lengths (nominal) | 10“, 20“, 30“, 40“ |
Adapter codes | DOE, 1, 2, 3, 4, 20 |
Inner core | Polypropylene |
End caps | Polypropylene |
Cages | Polypropylene |
Max. operating temperature | 180 °F (82 °C) |
Max. pressure difference in flow direction | 60 psid at 80 °F (4.1 bar at 27 °C) |