Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

LOFTOP Nylon

LOFTOP Nylon filter cartridges are made of high purity polyamide 6.6 fibers. The product includes an integral fiberglass reinforced polyamide support core.

The filter cartridges are suitable for the filtration of solvents, amine, glycol solutions, hydrocarbon (kerosene), solvent and aqueous based paints, lacquers, emulsions, waxes, return condensate and high temperature fluids. 

Filter material
Polyamide 6.6
Retention
99.98% efficiency
Max. operating temperature
302 °F (150 °C)

Core features

  • Made of high purity polyamide 6.6 fibers (melt-blown)
  • No binders or adhesives
  • Excellent chemical and thermal compatibility
  • Available in a variety of end cap/adapter configurations to fit all industry-standard housings
  • Beta rating of 5000, 99.98% efficiency
  • Individually sealed in plastic foil
How to buy from Eaton