Blade, Glass Tube Style Circuit Breakers and Diodes
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Blade, Glass Tube Style Circuit Breakers and Diodes

Type I, Type II and Type III circuit breakers match the ATM and ATC fuse footprint. Ultra-thin, to fit in tight spaces, they're the smallest automotive circuit breakers on the market. Provide voltage and current limiting functionality and are designed for the on- and off-highway requirements of trucks, RVs, construction, agriculture, ATV and material handling equipment.

Blade, Glass Tube Style Circuit Breakers and Diodes

Core features

  • Type I, Type II and Type III circuit breakers match the ATM and ATC fuse footprint 
  • Ultra-thin, to fit in tight spaces, they're the smallest automotive circuit breakers on the market 
  • SAE J553 rated 
  • Provide voltage and current limiting functionality and are designed for the on- and off-highway requirements of trucks, RVs, construction, agriculture, ATV and material handling equipment.

Competitor Cross Reference Made Simple