Our general purpose and full range E-Rated, current-limiting medium voltage fuses are designed for feeder circuit, switchgear and transformer protection. Construction types include ferrule, bolt-on and clip lock, with special application fuses available for use with AMPGARD® motor starters. The ferrule fuses are available in a range of sizes to meet standard industry specifications. Additionally, fuseclips are available as well as mountings in disconnect and non-disconnect versions with insulation material options to achieve various voltage BIL ratings. All of our E-Rated medium voltage fuses include open fuse indication with available microswitch for remote indication to speed troubleshooting and indoor/outdoor ratings are available on select fuses.