Bussmann series Medium voltage DIN/IEC fuses
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Bussmann series Medium voltage DIN/IEC fuses

Eaton's Bussmann series motor medium voltage fuses provide short-circuit protection of motor circuits to both the motor starter and cables. They are compliant to the BS 2692-1 agency standards.

Bussmann series Medium voltage DIN/IEC fuses

Core features

  • Cool running, low watts loss and low power dissipation
  • Silver elements
  • 100% X-ray
  • Allows motor start current to pass without degradation of the fuse

Bussmann series medium voltage fuse selector