Bussmann series photovoltaic fuses
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Bussmann series photovoltaic fuses

Eaton's Bussmann series photovoltaic gPV solar fuses are specifically designed to protect DC system up to 1500 V d.c. They are suitable for the DC protection of solar panels, combiner boxes, recombiner units and battery storage

Bussmann series photovoltaic fuses

Core features

  • Meets UL and IEC photovoltaic standards for global acceptance
  • Crimp terminals eliminate the need for a fuse holder or block
  • Designed for the protection and isolation of photovoltaic systems
  • Low watts loss performance for energy efficiency
  • Provides fast-acting protection under low-fault current conditions that occur in PV systems
  • Specifically designed to provide fast-acting protection under low fault current conditions associated with PV systems
  • Variety of mounting options for flexibility

Competitor Cross Reference Made Simple

Bussmann series Fuseology

An introduction to understanding fuses and how they are applied for providing overcurrent protection.

    Bussmann series Fuse selector tool