Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Bussmann series Telcom fuses
Fuses designed for high reliability applications where high ambient temperatures, low circuit voltages, low power dissipation and low contact resistance are prime considerations. UL Recognized.
TPS DC power distribution non-indicating fuses specifically designed to meet the unique needs of DC power distribution systems. Available in ferrule, vertical and horizontal PCB tab and bolt tab configurations in ratings from 1 to 80 amps and up to 170 Vac/dc.