Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Standard Fuse Blocks and Relays

Core features

  • For use with up to 80 amp AMI fuses and up to 500 amp AMG fuses
  • Bolt-in fuse holder features an impact resistant base and elastomer cover for full access and ease of wiring using 8 AWG to 1/0 wire
  • Open stud fuse block handles up to 800 amps
  • The sealed power fuse module is a compact power distribution module for high current applications having extreme moisture and high vibration
  • These glass tube fuse blocks are available with either ¼ inch quick-connect, 40-degree bend terminals or screw connect terminals
  • Available in 1 up to 12 poles
  • Molded of high grade thermoplastic, for superior performance, this fuse panel features 1⁄4 inch quick-connect terminals for easy installation.

Competitor Cross Reference Made Simple