Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

easyPower power supplies

The single-phase easyPower switched-mode power supplies from Eaton's Moeller series are easy and flexible to use and allow for quick diagnostics of the voltage output. A continuous LED light indicates the fault-free operation of the devices. In the event of a short circuit or overload at the voltage output, the LED will start to flash. The housing of the easyPower devices is based on the familiar design of the easy control relay. This ensures a uniform appearance inside the control panel.

Safe low voltage:
SELV according to EN 60 950
Suitable for global use:
Input voltage range from 85 V to 264 V AC, 50/60 Hz
Certification:
CE, UL, CSA, EAC, C-Tick

Core features

  • 45 mm standardised front, optimally adapted to the design of the distribution board
  • Easy mounting on 35 mm DIN rail
  • Compact and light
  • High efficiency and high temperature range
  • Radio interference level B according to EN 55 011 and EN 55 022, suitable for use in industrial and public grids

High level of safety

The easy200-POW and easy400-POW primary switched-mode power supplies deliver safe low voltages (SELV according to EN60950) with radio interference level B according to EN55011 and EN55022. They have been tested for use in industrial and public grids. The integrated protection functions, including overload protection and continuous short-circuit resistance, ensure a high level of safety.

Maximum performance

The parallel connection of the output voltage increases the power output and also ensures higher system availability during redundant operation. The DIN rail power supplies ensure efficient single-phase operation.

The Eaton Moeller series—a 100-year legacy

With over 100 years of experience in starting, controlling and protecting motors, the Eaton Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.