Champ VMV Connected Hazardous Area LED Light Fixtures
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Champ VMV Connected Hazardous Area LED Light Fixtures

The industry's first integrated connected lighting solution for hazardous areas.

Eaton's Crouse-Hinds Division now has an innovative and reliable solution that optimizes your industrial lighting applications based on space and specific usage requirements.  Combining our advanced LED lighting fixtures with communications and sensing technology, we put full lighting control at your fingertips, allowing you to maximize energy savings and minimize maintenance costs.

Champ VMV connected hazardous area light fixtures eliminate over-usage of light through scheduling, grouping, daylight harvesting, dimming and occupancy sensing.  Available in five models ranging from 3,000 to 11,000 lumens, Champ connected fixtures are rated for Class I, Division 2 / Zone 2 and Class II, Division 1 hazardous areas.

Reliability
SmartMesh WirelessHART technology
Performance
Integral sensor on fixture
Safety
Class I, Division 2 hazardous areas

Certifications and compliances

NEC, CEC and ROW

  • cULus Class I, Division 2, Groups A, B, C, D
  • cULus Class I, Zone 2, nA nR
  • cULus Class II, Groups E, F, G
  • cULus Class III
  • cULus Zone 21 tb
  • Simultaneous Presence
  • Wet Locations, Type 4X, IP66
  • Marine Listed
  • R/C for sensor and controller
  • ATEX/IECEx nA, nR, ia (pending)
  • CE (pending)

National Fire Protection Association (NFPA)

  • NEC NFPA 70

Underwriters Laboratories, Inc. (UL)

  • UL1598; UL1598A; UL8750; UL844; UL60079-0; UL60079-11; UL60079-15; UL60730; UL913; UL50; UL50E 

ISA12.12.01

  • Non-incendive equipments

CSA

  • cUL Listed to CSA standard C22.2 No. 250 (for Luminaires)
  • cUL Listed to CSA standard C22.2 No. 137 (Electric Luminaires for Hazardous Locations)
  • CSA 60079-11
  • CSA 60079-0

IEC/EN standards (pending)

  • IEC/EN 60079-0, IEC/EN 60079-15, IEC/EN 60079-11, IEC/EN 60079-31
  • IEC 60529
  • IEC 60598

National Electrical Manufacturers Association (NEMA)

  • NEMA 250

 

Design features

Integral sensor

  • Detects and measures area occupancy, lighting levels and ambient temperatures
  • Field install in minutes
  • Upgradable to accommodate future customer needs and functionality
  • Up to 40 ft. sensor range

Controller

  • Controls lighting levels per pre-defined settings (scheduling, dimming, etc.)
  • Sends system notifications/alarms on fixture, sensor and radio
  • Provides energy metering capability
  • Field replaceable

SmartMesh WirelessHART technology

  • Better reliability, security and power management versus other wireless protocols
  • Developed as a multi-vendor, interoperable wireless technology
  • Field-proven and robust even in the harshest environments

Safety and security

  • Fully certified for Class I, Division 2 hazardous rated areas
  • Powered by SmartMesh WirelessHART technology
  • Permission-based user control to ensure software security

Standard materials

  • Lamp housing and adapter – die cast aluminum with Corro-free epoxy powder coat
  • Lens – heat- and impact-resistant glass
  • Gaskets – silicone
  • External hardware – stainless steel
  • Factory sealed, no external seals required

Videos