Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Crompack 5 - Fluorescent linear batten light

If versatility, exceptional build quality and value for money are paramount, Crompack 5 provides the ideal solution to your lighting needs. The wide range of attachments allows Crompack to be used almost anywhere and ensures peace of mind with years of reliable service. 

Attention to detail through lighting design can help avoid common lighting pitfalls such as reducing strobe effects on machinery or appropriately lighting areas for highly detailed and complex work tasks.

Control
Wide range of control gear including integral emergency
Installation
Suitable for direct fix, trunking, conduit or chain suspension

1 million reasons to choose Crompack 5

During the years since it launched Eaton's Crompack 5 fluorescent batten has cemented itself as a market leader in the UK - selling over a million battens. Testimony to the design and quality of this ubiquitous luminaire. If you're looking for a fluorescent surface or suspended batten look no further than Crompack 5.

Crompack LED - Next generation LED batten with significant cost savings

The next generation Compack LED combines the energy saving benefits of LED technology, easy maintenance and 10,000 lumen light output to provide a cost-effective alternative to fluorescent lighting.

Your trusted supplier for over 100 years

Manufacturing lighting solutions since 1878 through acquired brands such as Crompton, Eaton is proud to be one of the UK’s oldest & most experienced lighting providers.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

Need a diffuser, reflector or guard? Pick and mix attachments to suit the project

Eaton's Crompack 5 luminaire also has a range of diffusers, reflectors and guards providing extra flexibility for your application. 

Reflectors for re-directing focussed light onto workstations

Diffuser providing brightness control and improved light distrbution

Coupling strap for creating a flawless finish in continous mounting applications

Guards for additional protection in areas such as gyms or plants

Integrated PIR motion sensor for reducing running costs & handfree control

View rest of Eaton's range of linear batten lights

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608700