Laserline 2 - Sleek LED ceiling light
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Laserline 2 - Sleek LED ceiling light

The Laserline 2 suspended luminaire system offers sleek, clean lines providing a lighting solution designed to blend in with modern interiors and architecture. Laserline 2 can be specified as stand-alone luminaires or as a continuous system for linear runs with a simple plug and play connection system.

With the latest in microprism control and direct/indirect light Laserline, 2 is well suited for office and commercial applications providing the ideal solution to meet today’s energy efficiency and lighting design requirements without compromising aesthetics.

Superb optical performance
High glare control to assist with BS EN 12464-1 compliance
Arrangement options
Continuous or standalone applications
Lumen and length options
Four lumen outputs in both 1200mm and 1500mm nominal length variants

Efficient optical performance for your commercial office or retail application

The Laserline 2 can provide a Direct/Indirect light distribution of 80%/20%. With a choice of RAL9006 Silver-grey or RAL9016 white finish to suit a variety of applications and décor, the Laserline is available to fit into any areas you have in mind.

One light, one fixing, one flexible solution

The Laserline 2 also offers emergency variants, with automatic and addressable test functionality available to special order. This not only reduces the maintenance costs but also offers ease of compliance with testing requirements built in. Lighting control is also available through the integrated occupancy and daylight detectors, another feature designed with you in mind.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

Effortlessly combine to create continuous connections

Need a light system that enables a space to make a instant impact as soon as its entered?

The continuous connection flexibility on the Laserline 2 does just that and includes features to ensure a fuss-free, rapid installation.

The mid-section/infills can be used to create a long run of luminaires, fitted with quick fix male and female socket on a pre-wired loom. 

Ideal for high tier retail, commercial offices and education applications where an aesthetic design is required. 

View the rest of Eaton's range of indoor ceiling and wall mount lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.