Pauluhn 1158/1159 Hazardous Area Helideck Beacon
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Pauluhn 1158/1159 Hazardous Area Helideck Beacon

Pauluhn Helideck Luminaires 1158/1159 from Eaton's Crouse-Hinds Division are used for obstruction marking, recessed heli-pad marking and CAP 437 requirements.

Available in ceiling, surface, stem and pendant mount types.

Applications include oil and gas exploration and production industries. 

Certifications and compliances

  • Class I, Division 2 Groups A, B, C & D
  • Class I, Zone 2 Groups IIA, IIB, IIB + H2 and IIC
  • ABS
  • Type 4X
  • Conforms to IP66

Design Features

  • CAP 437 compliant
  • Steady burn marker
  • High temperature silicone gaskets provide a watertight seal
  • Watertight mounting in any direction
  • Heat- and impact-resistant glass fresnel lens
  • Protective guard available

Standard Materials

  • Housing: Cast copper free aluminum or marine brass
  • Hardware: Stainless steel
  • Gasket: One piece silicone
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454