VersaLite - Versatile LED linear industrial light
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

VersaLite - Versatile LED linear industrial light

VersaLite is a versatile general purpose, IP65 rated, weatherproof LED industrial luminaire. It is supplied with fast fit surface mounting clips for ease of installation, avoiding the need to drill the housing. 

With a comprehensive range of lumen outputs across 3 luminaire lengths, VersaLite delivers choice and flexibility to suit a wide range of applications such as warehousing, plant rooms, carparks, loading/storage spaces and assembly areas where high ingress protection and robust construction are required.

Installations
Nominal 4’, 5’ and 6’ formats, in narrow and wide housings
Ease
Fast fix mounting clips for rapid installation
Class Leading
Class leading LED luminaire performance and efficacy

Anti-tamper diffuser clips for security

Simple to use diffuser clips include security screws to lock the VersaLite closed. Creating an easy to use anti-tamper feature ensuring access only through the tooled entry to the luminaire.

One lighting, one fixing, one flexible solution

The VersaLite is available with a 3-hour integral emergency functionality and DALI dimmable control gear. They are protected by a polycarbonate housing and opal diffuser delivering a uniform lit appearance. Nominal 4', 5' and 6' formats in narrow and wide housing, 3 hour combined non-maintained emergency functionality.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's high bay, low bay and industrial lighting range

Energy efficient, reliable and compliant - with a payback of as little as 9 months...

Energise your industrial lighting - Maximise the value of your investment with LED lighting optimised for energy-efficiency and compliance
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608700