Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

C22 and C30 compact pushbuttons

Push forward toward modern design

C22 compact pushbuttons share the same sleek design as our M22 modular pushbuttons but are designed with “monoblock” construction. Contact blocks are built in to each device without the need to purchase or assemble separate back-of-panel components.

The convenient, all-in-one C22 with pigtail integrates the required cable, connector and housing in one single device. The high degrees of protection in the front (up to IP69K) and at the back (IP65) of these devices make the perfect choice for applications in which oil-tight protection from dirt or liquids is required.

Eaton’s modern all-in-one C30 compact 30 mm pilot devices with pigtail integrate the required cable, connector  and housing in one single device.

C22 compact pushbutton core features

C22

  • Integrated operator, contact block and adapter for plug and play
  • Preconfigured cable connections with M8 or M12 plugs and cables with open ends
  • Direct installation without additional housing 
  • Titan, black, chrome, gold and stainless-steel bezel options
  • IP65/66/67/69K

C30

  • Compact construction
  • Aesthetic and elegant operators
  • Integrated operator, contact block and adapter
  • Preconfigured cable connections with M8 or M12 plugs and cables with open ends
  • Robust protection against vandalism
  • Direct installation without additional housing
  • Stainless steel (C30I) and chrome bezel (C30C) options
  • Up to IP69K