Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CODESYS

All XV/XC controllers from Eaton can be programmed with CODESYS. Advanced technical features, simple handling and the widespread use of this software as a programming system for automation components of different manufacturers make it a guarantee for success. 

Core features for CODESYS

  • Programming with CODESYS is compliant to IEC 1131-3 in the programming languages:
       – Instruction list (IL)
       – Ladder diagram (LD)
       – Function block diagram (FBD)
       – Sequential function chart (SFC)
       – Structured text (ST)
       – Continuous function chart (CFC)
  • CODESYS is the programming environment for all XV/XC controllers from Eaton
  • For the XV100, XC150 and XC-202 controllers, Eaton offers targets for CODESYS V3
  • Maximum flexibility: the same hardware can be used for new (designed with CODESYS V3) and existing (programmed with CODESYS V2) generations of machines
  • Reduction of start-up and maintenance time by using project simulation on the development PC
  • CODESYS can communicate with GALILEO, such as for simple import/export of PLC variables
  • Realisation of Lean Automation solutions based on SmartWire-DT technology.

CODESYS V3 offers:

  • A programming tool that can be expanded, using plugins to handle customer-specific adaptations
  • A modern development environment
  • Expanded language options (object-oriented programming)
  • Know-how protection for target and programming tool
  • Multiple PLC programs in one project
  • New and improved target visualisation functions
  • Improved IT safety functions
  • Websites based on HTML5
  • Field bus configurators: CAN, PROFIBUS, SmartWire-DT, Modbus TCP/RTU (next version will also include EtherNet/IP); more to come

Become a machinery control expert!

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of machinery control products. From beginners who are expanding their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.