Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

DC contactors

Eaton offers a robust line of DC contactors ranging from 10 A to 3000 A, 600 V to 2000 V for your diverse industrial applications. Designed for demanding environments including high shock vibration applications and high temperatures of up to 85 degrees C.

Core features of DC contactors

600 V ME

  • Sturdy glass-polyester base 
  • Knife-edge bearings that guarantee precise operation and minimal wear 
  • High contact pressure
  • Vacuum impregnated magnetic coil 

750 V DPM

  • Power circuit insulating barriers are moulded from glass-polyester materials having high arc and track resisting qualities 
  • The DPM is designed to mount directly on a channel or angle frame, but may be adapted for mounting on a flat metal or insulated panel 
  • Available with or without an overcurrent latching mechanism to prevent opening under heavy overload currents. When the line current returns to normal, the overcurrent latch disengages 

1000 V reverser

  • Bi-directional current-carrying capability (non-load break)
  • Can replace four single-pole contactors in DC motor reversing applications
  • Can replace two or four single-pole contactors in DC motor assignment applications
  • Any combination of up to eight isolated NO or NC auxiliary contacts
  • Panel mount design
  • Continuous duty operating coil
  • Screw type or fast-on control terminals 

1500 V D

  • Bi-directional interrupting capability 
  • Compact design due to intermittent duty blowout coil and arc interruption circuit (not suitable for extremely high duty cycle or jogging applications) 
  • Any combination of up to eight isolated NO or NC auxiliary contacts
  • Channel/angle frame mounting standard, optional panel mount kit available
  • Continuous duty operating coil
  • Screw type or fast-on control terminals 

2000 V AVD

  • Bi-directional interrupting capability
  • 2000 Vdc switching in a compact design due to arc chute
  • Any combination of up to four isolated NO or NC auxiliary contacts
  • Panel mount design
  • Continuous duty operating coil
  • Continuous duty blowout coil