Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

E34 heavy-duty push buttons

Push forward toward rugged control

Eaton’s E34 series 30.5mm push button line features the same rugged die-cast construction of our 10250T line with an additional two-layer 100% solid thermosetting cathodic epoxy coating. This coating provides a matte black, smooth, consistent, corrosion-resistant surface that has passed a demanding 600-hour salt spray test. Note that the industry standard for this 4X test requires only 200 hours. 

E34 heavy-duty push buttons core features

  • Enclosed silver contacts with reliability nibs 
  • Diaphragm seals with drainage holes  
  • Grounding nibs on the self-grounding operators  
  • Durable chrome finish with added corrosion resistance 
  • Rugged, one-piece metal body 
  • Controlled compression sealing gasket 
  • Widest variety of product offering using a single metal operator housing 
  • NEMA Class 1 Div 2 rating 
  • Epoxy-coated metal operators  
  • FDA approved for sanitary chemical resistance requirements 

Become a motor control master!

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are expanding their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

LOCATE A DISTRIBUTOR tool to find one near you.