Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

E47 limit switch

Affordable. Functional. Safe.

E47 precision limit switches – Eaton's E47 precision switches provide high-accuracy switching at an affordable price. A variety of standard features, such as current capacity, operating force, travel characteristics and actuators, let you custom-fit the switch to your application. The switches are available in their compact basic form, or enclosed in a rugged, metal housing.   

E47 compact prewired limit switches – Eaton's E47 compact prewired limit switch is designed to be a versatile, slim device for hard-to-fit applications where sealing integrity is required. The rugged, die-cast aluminium alloy housing, cable connection and switch mechanism are encapsulated for protection against extreme temperature (-10° to 70°C), contaminants, moisture, shock and vibration.

Core features of the E47 limit switch

E47 precision limit switches

  • Compact housings are ideal for applications where space is restricted.
  • Precision snap-action operators provide accurate repeatability of electrical and mechanical operating characteristics
  • High current capacity (up to 20A) allows for power-load switching and motor-handling capability
  • Enclosed booted versions shield actuators from debris

E47 compact prewired limit switches

  • Rugged aluminium alloy die-cast housing 
  • Sealed construction with enclosure ratings of NEMA 4, 6 and 13   
  • Prewired with a 3-metre, 18 AWG, AWM 2517, 300 V cable   
  • Stackable ridge for ganged operation  

Test the best!

Not sure if Eaton sensor and limit switch solutions are right for you? You can request samples of Eaton sensors FREE OF CHARGE to test them with your machine applications. We make our Eaton experts available to assist with product selection and provide technical guidance so that you can choose the right sensor for your needs.