Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

easySoft

Eaton’s easySoft software is used to programme easy controllers and displays. The software provides circuit diagram input and editing and the diagrams can be displayed in the format desired. An integrated offline simulation tool allows users to test a circuit diagram before commissioning. It supports users who are configuring, programming and defining parameters for all the intelligent relays and creating visualisation functions for the MFD displays. 

Core features of easySoft

  • Existing programs that were created with the previous series for (easy500/700/800) can be simply transferred to the easyE4 PLC with automatic conversion of visualisations with easySoft 7
  • Four programming languages:
      1.  Structured text (ST)
      2  Function block diagram (FBD)
      3  Ladder diagram (LD)
      4  Easy programming language – event-driven programming (EDP)
  • Interrupt function blocks
  • New function blocks
      1  Data logger (DL)
      2  Alarm function block (AL)
      3  Weekly timer (WT)
      4  Yearly timer (YT)
  • Oscilloscope feature (can be used both online or offline)
  • Web server functionality 

How easySoft works

View the video tutorials to better understand how the software works for your application.