Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Enhanced 50 photoelectric sensors

Tough-built sensor

Enhanced 50 series high-performance sensors offer flexibility, durability and high optical performance with a fully potted construction that makes these sensors ideal for use in areas subject to washdown, high shock and high vibration. Three output types, four time-delay functions, six sensing modes and four connection styles allow you to tailor the sensor to meet your exact needs.

Core features of Enhanced 50 photoelectric sensors

  • High optical performance models including a 152m (500ft) thru-beam and a 3m (10ft) diffuse reflective unit  
  • Output options include a 3A single-pole double throw (SPDT) relay  
  • All units offer light/dark selection  
  • Logic options include ON-delay, OFF-delay, ON/OFF-delay and one-shot delay 
  • Fibre-optic sensors operate in thru-beam or diffuse reflective mode, depending on the fibre-optic cable selected  
  • Fully potted construction for use in areas subject to washdown, high shock and/or vibration  
  • Choice of pre-wired power cable, built-in mini-connector, built-in micro-connector and pigtail micro-connector versions. Standard pre-wired cable length is 2m (6ft)  
  • Variety of brackets available including ball swivel 

Test the best!

Not sure if Eaton sensor and limit switch solutions are right for you? You can request samples of Eaton sensors FREE OF CHARGE to test them with your machine applications. We make our Eaton experts available to assist with product selection and provide technical guidance so that you can choose the right sensor for your needs.