Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

General purpose relays

The D series ice cube general purpose relays provide excellent functionality and are ideal for any application from controlling smaller loads, to those requiring high current-carrying capacity. A wide array of coil voltages and contact configurations ensure there is a D series relay for every control circuit design application. 

Installation of general purpose relays are quick, easy and secure with little risk of damage, and various relay models are specifically slim-form designed to fit into tight spaces.

Core features for general purpose relays

  • Flag indicator allows users to see relay status in either manual or powered condition
  • Push-to-test button allows for manual operation of relay without the need for coil power
  • Lock-down door holds pushbutton and contacts in the operate position when activated, for analysing circuit problems
  • No contact chattering for momentary voltage drops of up to 50% of rated voltage
  • Finger-grip cover allows operator to remove relays from sockets more easily than conventional relays. This optional clip accessory allows operators to remove relays from sockets more easily than with conventional relays
  • White plastic ID tag/write label allows users to easily identify relays in multi-relay circuits