Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

OEM prism 18mm tubular photoelectric sensors

Tough-built sensor

Eaton's OEM prism series, 18mm tubular, high-performance sensors are packaged for high-volume use. They feature dual or single discrete outputs for simple wiring in place of the isolated output found in standard models. Forward and right-angle viewing models feature identical gain and optical characteristics for a better fit; gain control allows for quick adjustment for peak optimal performance.

Core features of OEM prism 18mm tubular photoelectric sensors

  • Eaton's OEM prism series sensors are delivered in bulk for the convenience of high-volume users
  • All models are 10–30 Vdc for easy global application.
  • Visible red sensing beams allow for easy set-up
  • Unique threaded body allows for quick mounting in a 19mm (3/4-inch) hole or against any flat surface
  • Internal components are rigidly sealed in a solid, encapsulated package for excellent performance in high-shock and high-vibration applications
  • High noise immunity greatly reduces problems associated with electrical noise
  • NPN and PNP outputs are provided in each sensor for easy wiring

Test the best!

Not sure if Eaton sensor and limit switch solutions are right for you? You can request samples of Eaton sensors FREE OF CHARGE to test them with your machine applications. We make our Eaton experts available to assist with product selection and provide technical guidance so that you can choose the right sensor for your needs.

Ready to order

Use our LOCATE A DISTRIBUTOR tool to find one near you.