Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Power Xpert C445 intelligent motor management relays

Ground fault detection intelligence made easy

The Power Xpert C445 motor management relay provides the highest level of monitoring accuracy and protection for the entire power system. Protections can range from the incoming power source feeding the motor to the individual pump or load. With the built-in user-defined logic and ground fault detection/monitoring, the C445 provides customers with the highest level of motor protection and versatility while maximising uptime.

Core features of the Power Xpert C445 intelligent motor management relays

  • User-definable alarm and trip levels and programmable delays provide the most protection while avoiding downtime and nuisance tripping
  • No-fuss commissioning using Quick Start Wizard  
  • Simple mounting of the operator interface with standard pilot device holes for safe device access outside the motor control center door
  • Monitor critical motor data without setting up a network or connecting a PC 
  • View and edit all protection, control, communication and user interface settings 
  • Automatic fault identification helps address issues as they occur without the need to interpret cryptic fault codes
  • Use optional control buttons as a simple local control source for any starter operation mode with no wiring required 
  • Standard micro USB port connects to Eaton’s PC tool, Power Xpert inControl. Upload and save configuration files for reuse and record keeping. Access the PC tool for free.
  • Power and efficiency monitoring increase energy awareness
  • User is able to define ground fault detection level
  • Voltage loss restart provides automatic revival after outage

Easy motor management means ...

… having a motor management relay that features line, load and motor protection, diagnostics, starter control operation modes, network connectivity and more, in a simple, intuitive format.

It also means having a user interface that takes the guesswork out of startup and makes light workout of system monitoring.

Watch the videos to find out more. 

    c445-tool.jpg

    Take a look at our online demo for the Power Xpert C445 intelligent motor management relay.