Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Prism 18mm tubular photoelectric sensors

Tough-built sensor

Prism series 18mm tubular sensors provide a flexible isolated output and twice the optical gain of other sensors in this product class. These cost-effective sensors offer forward and right-angle viewing models that feature identical gain and optical characteristics for the best fit.

Core features of Prism 18mm tubular photoelectric sensors

  • Gain control allows for quick adjustment for peak optical performance in a variety of applications
  • Visible red sensing beams make it easy to see where the sensors are aimed for quick set-up
  • Unique threaded body allows for quick mounting in a 19mm (3/4-inch) hole or against any flat surface
  • Internal components are rigidly sealed in a solid encapsulated housing for excellent performance in high shock and high vibration applications
  • High sensing power enables functionality for longer ranges
  • High noise immunity greatly reduces problems associated with electrical noise
  • All models feature a quick, 3 ms response time
  • Isolated outputs offer wiring flexibility

Test the best!

Not sure if Eaton sensor and limit switch solutions are right for you? You can request samples of Eaton sensors FREE OF CHARGE to test them with your machine applications. We make our Eaton experts available to assist with product selection and provide technical guidance so that you can choose the right sensor for your needs.