Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

PSC compact power supplies

The PSC compact series operates with universal AC input range and offers full power up to 55°C and cold start at -40°C. The output is adjustable from 24 to 28 volts and can support up to 3000 microfarads of load capacitance. The ultra-compact PSC power supplies are designed for industrial applications requiring a highly reliable power supply within a tight space.

PSC compact power supply core features

  • The PSC compact series operates with universal AC input range and offers full power up to 55°C and cold start at Eaton industrial control line card -40°C
  • The output is adjustable from 24 to 28 volts and can support up to 3000 microfarads of load capacitance. A green LED indicates output is present
  • The ultra-compact and competitively priced Eaton Compact DIN rail power supply series is designed for industrial applications requiring a highly reliable power supply within a tight space
  • All models in the series are certified according to IEC/EN/UL 60950-1 Information Technology Equipment (ITE) and UL 508 Industrial Control Equipment (ICE)
  • The series is also fully compliant with RoHS Directive 2011/65/EU for environmental protection
  • NEC Class 2 and Limited Power Source (LPS) approvals are available for this product