Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Terminal block relays

Eaton’s XR terminal block relays use screw terminal technology and offer quick system wiring, superior safety features, clear labelling and a high level of modularity. These compact, DIN rail-mounted relays are best suited for applications that require higher continuous load currents than miniature relays can carry and switch. They can withstand inrush currents or brief overloads without damage and allow for continuous load currents of up to 10 A.

Core features of terminal block relays

  • Average service life of the contacts is 2–3 times the normal life of a less powerful relay, resulting in service cost savings
  • Cadmium-free contact material makes the XR series environmentally friendly
  • Electrical isolation between input and output aides in safe operation
  • Wear-resistant and bounce-free switching adds longevity to product life
  • Pluggable relay and convenient plug-in bridge system allow for easy field replacement
  • Gold contact plates are available for increased corrosion resistance