Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

VoltageWatch voltage sensors

Tough-built sensor

Ideal for situations where power quality is an issue, VoltageWatch sensors facilitate monitoring of supply voltage levels. VoltageWatch sensors identify undervoltage or overvoltage concerns and help protect critical motors and electronics. With an industry-standard 4–20 mA output, they are easily coupled to a data logger, panel meter or PLC for real-time monitoring and reporting.

Core features of VoltageWatch voltage sensors

  • True RMS sensor provides voltage sensing for both single and three-phase installations
  • Provides a fully isolated analogue output proportional to rated nominal voltage in both sinusoidal and non-sinusoidal (variable frequency) situations
  • Features a slim, easy-to-install DIN rail-mounted enclosure
  • Input/output circuitry is electrically isolated for improved safety

Test the best!

Not sure if Eaton sensor and limit switch solutions are right for you? You can request samples of Eaton sensors FREE OF CHARGE to test them with your machine applications. We make our Eaton experts available to assist with product selection and provide technical guidance so that you can choose the right sensor for your needs.