Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

XT IEC control relays

Small size. Big impact.

Three basic versions of the XTMR contactor relay are available: 4NO contacts; 3NO contacts and 1NC contact; and 2NO contacts and 2NC contacts. The devices can be expanded to up to eight contacts and come with two pole and four pole top-mounting auxiliary contacts. The relays are ideally suited for use as coupling or interface contactors, especially if used to control large contactors directly from a PLC.

Core features of XT IEC control relays

  • XTMR versions: 4NO contacts; 3NO contacts and 1NC contact; and 2NO contacts and 2NC contacts
  • Can be expanded to up to eight contacts
  • All contacts are interlocked and opposing