Pauluhn 1061/1062 Marine Interior Berth and Mirror Lights
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Pauluhn 1061/1062 Marine Interior Berth and Mirror Lights

Pauluhn 1061/1062 marine interior berth and mirror light fixtures from Eaton's Crouse-Hinds Division are designed for marine interior, mirror and berth applications.

Certifications and compliances

  • UL1598A – Luminaires for Marine Vessels
  • Conforms to IP40
  • Marine Inside Type
  • ABS

Design features

  • Compact design
  • Adjustable shade
  • Two-pole switch and convenience outlet provided (F1061 only)
  • Single-pole switch provided (F1062 only)
  • Lamp provided (F1062 only)

Standard materials

  • Housing and shade – Type 5052H32 aluminum with an electrostatically applied white polyester powder coat finish
  • End caps – white polycarbonate
  • Lamp holder – thermoplastic (F1061 only); polycarbonate (F1062 only)